IESNA:LM-63-2002
[TEST]P1060300
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-39)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124RDRP-S1195D830-X4F0-XX-UDD-BVL-B
[LUMINAIRE]DEFINE 4 BLACK REGRESSED DIRECT RECESSED HOUSING WITH BLACK STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1208
TILT=NONE
1 -1 1 37 5 1 1 0.3125 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
924.8 922.1 918.1 911.4 903.4 891.4 874 852.6 827.3 800.5
771.1 740.4 705.6 668.2 630.8 594.7 556 515.9 475.8 435.7
390.2 347.5 300.7 256.6 209.8 163 121.6 80.2 44.1 16
0 0 0 0 0 0 0
924.8 924.8 919.5 908.8 894.1 874 847.3 817.9 783.1 749.7
711 669.6 628.1 582.7 538.6 497.2 451.7 407.6 366.2 322.1
279.3 239.2 197.8 157.7 121.6 88.2 58.8 33.4 16 5.3
1.3 0 0 0 0 0 0
924.8 916.8 904.8 884.7 859.3 827.3 791.2 751.1 707 661.5
617.4 569.3 517.2 470.4 419.6 368.9 322.1 274 228.5 184.4
140.3 100.2 64.1 36.1 20 13.4 9.4 6.7 4 2.7
1.3 0 0 0 0 0 0
924.8 923.5 904.8 875.4 839.3 797.8 753.7 705.6 656.2 604.1
551.9 501.2 446.4 394.2 338.1 283.3 233.9 183.1 131 82.9
44.1 25.4 18.7 14.7 12 8 5.3 2.7 2.7 1.3
1.3 0 0 0 0 0 0
924.8 924.8 903.4 874 832.6 789.8 739 690.9 637.5 585.4
530.6 473.1 419.6 362.2 308.7 255.3 201.8 148.3 92.2 49.4
28.1 21.4 17.4 13.4 10.7 6.7 4 2.7 2.7 1.3
1.3 1.3 0 0 0 0 0
